IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments bq25703A | Demoboard BQ25703AEVM-732

bq2570x Evaluation Module

Overview

TopologyBuck-Boost Converter
Input voltage3.5-24 V
Switching frequency800-1200 kHz
Output 120.8 V / 8 A

Description

The bq25700AEVM-732 and bq25703AEVM-732 evaluation modules (EVM) are SMBus or I2C-controlledNVDC-1 buck boost charger. The input voltage range is between 3.5 V and 24 V, with a programmableoutput of 1–4 cells and a charge output current range of 64 mA to 8.128 A. This EVM does not include theEV2400 interface device; the EV2400 must be ordered separately to evaluate the bq2570x EVM.

Features

Host-controlled NVDC 1S-4S battery buck boost charger with 3.5V~24V inputUltra low quiescent current of 600 μA and high PFM light load efficiency >80% at 20 mA load to meet energy star and ErP Lot6High integration charger has comprehensive /PROCHOT, input and battery current monitor (IADP/IBAT), system power monitor (PMON)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 9.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.5 A
Saturation Current @ 10%10 A
Saturation Current @ 30%19.6 A
DC Resistance20.3 mΩ
Self Resonant Frequency24 MHz
MountSMT 
Check availability