Topology | Buck Converter |
Input voltage | 3.9-13.5 V |
Output 1 | 4.75 V |
IC revision | 001 |
The bq25601 evaluation module (EVM) is a complete charger module for evaluating an I2C-controlled single cell battery charger using the bq25601 device. The user's guide provides detailed testing instructions for the bq25601 evaluation modules. Also included are descriptions of the necessary equipment, equipment setup, and procedures.
High efficiency, 1.5MHz synchronous switchmode buck chargerSupports USB on-the-goHigh battery discharge efficiency with 18-mΩFlexible autonomous and I2C mode for optimal system performanceHigh integration includes all MOSFETs, current sensing and loop compensation
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437321010 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1 | 4.5 | 5.65 | 10 | 47 | 90 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437321010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|