Topology | Boost Converter |
IC revision | A |
This reference design introduces a platform called Intelligent Industrial Internet (I3) Mote. The I3Mote is designed as an open and universal hardware platform targeting process/factory automation and building automation connectivity and sensing deployments. By using the most advanced low-power components to address wireless and wired connectivity, onboard computing, and sensing, the platform is designed for early prototyping and easy deployment with a small form factor and robust performance.
Remark: BOM & Schematic are added with main PDF.
Built-in Sensors (Temperature, Humidity,Acceleration, Ambient Light, Pressure) and SmartSensor Interface (SSI) to Enable MultimodalSensor Extension
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206048 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | |||
744025220 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | – | – | – | 2828 | -40 °C up to +125 °C | – | – | – | 2.8 | 2.8 | 2.8 | – | – | 22 | 0.5 | 0.75 | 23 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206048 | SPEC | ||
744025220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|