Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 3.3 V / 20 A |
IC revision | E1 |
The PMP9475 12V-input reference design provides all the power supply rails necessary to power Xilinx's Virtex® UltraScale™ family of FPGAs in a compact, highly efficient design. This design uses several of TI's PMBus Point-Of-Load voltage regulators for ease of design/configuration and telemetry of critical rails. It features a UCD90120A for flexible power up and power down sequencing as well as voltage monitoring, current monitoring, and voltage margining through the PMBus interface.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744325072 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 0.72 | 37.8 | 14 | 35 | 1.3 | 115 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|