Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 105-125 kHz |
Output 1 | 15 V / 0.33 A |
IC revision | C |
The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltage and current regulation without the use of an optical coupler. Both devices incorporate a 700-V power FET and a controller that process operating information from the flyback auxiliary winding and power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enable the very low stand-by power consumption.
Control algorithms in the UCC28910 and UCC28911, combining switching frequency and peak primary current modulation, allow operating efficiencies to meet or exceed applicable standards. Discontinuous conduction mode (DCM) with valley switching is used to reduce switching losses. Built-in protection features help to keep secondary and primary component stress levels in check across the operating range. The frequency jitter helps to reduce EMI filter cost.
Remarks:From main data sheetL1=L2=1mH both are considered as a input signals, due to single transformer T1 at the output signal
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (mA) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7508110329 | SPEC | 5 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 70 - 265 V (AC) | 15 | 340 | 15 | 130 | 700 | 5.5:1:1 | 575 | 4000 | 16.9 | 18.8 | 13.31 | THT | EE16/7/5 | – | – | – | – | |||
7447462101 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | 100 | – | 800 | – | 6 | 6 | 8.5 | THT | 5075 | 0.8 | 0.65 | 7.1 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7508110329 | SPEC | ||
7447462101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (mA) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|