IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV10987 | Demoboard TIDA-01585

24-V, 36-W Sensorless BLDC Sinusoidal Motor Drive With Closed-Loop Speed Control Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

This brushless DC (BLDC) motor drive reference design uses closed-loop control to achieve a very-high speed accuracy using only two chips. The first chip is a cost effective entry level MCU out of the popular ultra-low power MSP430 family. The other (DRV10987) is a three-phase, sensorless, 180° sinusoidal motor driver with integrated power MOSFETs. The total solution is optimized with high efficiency and a very-small form factor to easily fit into the motor.

Features

  • Closed-loop speed control ensures high accuracy of expected motor speed
  • Highly-integrated and protected single-chip, sinusoidal brushless motor controller reduces external part count and audible noise
  • Closed-loop system uses only two chips
  • Integrated buck and linear regulator to efficiently step down supply voltage to 3.3V for powering both internal and external circuits (TI MSP430™ MCU)

Typical applications

  • Pedestal Fans / Ceiling Fans / Washing Machines, Dryer Fans
  • Air Purifiers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 4, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability