Topology | Buck Converter |
Input voltage | 9-13.2 V |
Switching frequency | 200-1500 kHz |
Output 1 | 1.2 V / 10 A |
IC revision | D |
The CSD86330Q3D NexFET™ power block is an optimized design for synchronous buck applications offering high current, high efficiency, and high frequency capability in a small 3.3 mm × 3.3 mm outline. Optimized for 5 V gate drive applications, this product offers a flexible solution capable of offering a high density power supply when paired with any 5 V gate drive from an external controller/driver.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443320100 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1 | 34 | 30.6 | 33.5 | 2.5 | Ferrite | 0.9 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443320100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|