Topology | Boost Converter |
Input voltage | 3-4.2 V |
Output 1 | 8 V / 3 A |
IC revision | B |
This single cell Li-Ion battery-input boost converter provides an 8V output at 3A (24W). Its output is adjustible between 5V and 8V, and achieves 92% efficiency (8V out) at 475KHz. This design uses the LM3481 boost converter.
Remark: BOM pdf is added with EVM and Schematic Diagram pdf
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744323150 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 17.4 | 7.5 | 18 | 6.6 | 43 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|