Topology | Wireless Power Transfer |
Output 1 | 5 V / 0.05 A |
Output 2 | 3.3 V / 0.05 A |
IC revision | 1.0 |
The bq51003 is an advanced, integrated, receiver IC for wireless power transfer in portable applications optimized for 2.5-W and below applications. The device provides the AC-DC power conversion while integrating the digital control required to comply with the Qi v1.1 communication protocol. Together with the bq500210 transmitter controller, the bq51003 enables a complete contact-less power transfer system for a wireless power supply solution.
Wireless Charger BoosterPack designed for any lowpower Launchpad Coin Cell storage to 50mA Qi Compatible - Recharge the battery from any Qitransmitter 3.3Vdc buck to power the Launchpad 5V boost to power support circuitry Stackable design allows for creating a completesolution Standard off the shelf receiver coil
Order Code | Datasheet | Simulation | Downloads | Product series | µʹ @ 1 MHz | µʹ @ 13.56 MHz | µʹʹ @ 13.56 MHz | L (mm) | W (mm) | H (mm) | RS (GΩ) | ISAT (A) | RDC (mΩ) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354005 | SPEC | 3 files | WE-FSFS Flexible Sintered Ferrite Sheet | 230 | 150 | 90 | 60 | 60 | 0.2 | 1 | – | – | – | – | – | – | – | – | – | |||
74404024100 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | 2.5 | 2 | 1.2 | – | 0.8 | 430 | – | 2512 | 10 | 0.65 | – | – | – | |||
760308101214 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | 19 | 19 | 0.8 | – | 2 | – | works with Qi Rx IC's | Ø 19 x 0.8 mm | 26 | 1.1 | 520 | 11 | 25 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
354005 | SPEC | ||
74404024100 | SPEC | ||
760308101214 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | µʹ @ 1 MHz | µʹ @ 13.56 MHz | µʹʹ @ 13.56 MHz | L (mm) | W (mm) | H (mm) | RS (GΩ) | ISAT (A) | RDC (mΩ) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|