Topology | Boost Converter |
Input voltage | 4.5-5.5 V |
Output 1 | 8.4 V / 1.5 A |
IC revision | 001 |
This 5-V USB, 2-cell battery boost charger reference design includes a charger system and a 2-cell battery holder with a gauge that can be connected by a cable or work independently. The key components of the charger system include the BQ25883 boost charger, TUSB320LAI Type-C CC logic, MSP430FR2433 microcontroller (MCU), OLED display, USB Type-C and Micro B connecters. The battery gauge is BQ28Z610, which combined with the internal ADC of BQ25883, display the charge and battery parameters. This design can be connected to your own system via a signal connector J5, making it a plug-in turnkey solution. The design is suitable for portable electronics applications, such as POS, Bluetooth® speakers and portable printers.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Application | Interface Type | Type | Gender | Pins | Working Voltage (V (DC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438336010 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 1 | 6.15 | 6.5 | 26 | 67 | 80 | SMT | – | – | – | – | 2 | – | – | |||
632723300011 | SPEC | – | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | – | THR | USB 3.1 | Type C | Horizontal | Receptacle | 24 | 20 | Tape and Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438336010 | SPEC | ||
632723300011 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Application | Interface Type | Type | Gender | Pins | Working Voltage (V (DC)) | Packaging | Samples |
---|