IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE4500 | Demoboard AFE4500EVM

AFE4500 integrated AFE for bioimpedance analysis and biosensing evaluation module

Overview

TopologyOther Topology

Description

The AFE4500 evaluation module (EVM) is designed to expedite evaluation and system-development activities related to the AFE4500. AFE4500 supports synchronized signal acquisition for photoplethysmogram (PPG), electrocardiogram (ECG), and body impedance analysis (BIA). The analog-to-digital converter (ADC) output of all three signal chains is stored in a 256-sample, first-in first-out (FIFO) block that can be read out using a serial peripheral interface (SPI) or I2C interface. The chip has separate signal chains for PPG, ECG, and Bio-Z testing that share the same ADC. Separate signal acquisition windows can be defined to acquire the PPG, ECG, and/or Bio-Z signals. The acquisition rate of each signal can be independently set. Simultaneous acquisition of up to 24 PPG signals involving up to 8 LEDs and up to 4 PDs are supported, thereby enabling applications like optical heart-rate monitoring (OHRM) and pulse oximetry. The analog front end (AFE) supports multiple-signal acquisition modes, including a PPG-only mode and two mixed acquisition modes, each of which allows any combination of signals to be acquired.

Features

  • Acquire data at up to 1000 SPS in evaluation mode
  • USB-based power and PC application connectivity
  • Access to all AFE4500 registers
  • USB-based firmware upgrade option

Typical applications

  • optical heart-rate monitoring (OHRM) and pulse oximetry.

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Pins
Type
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1 µH, 1.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current1.75 A
Saturation Current1.5 A
Self Resonant Frequency150 MHz
MountSMT 
Pins2 
–
Length2.78 mm
Height1.1 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Socket Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
Pins10 
TypeAngled 
Length25.9 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–Check availability