IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE4403YZPR | Demoboard TIDA-01614

Multiparameter front end reference design for vital signs patient monitor

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design is for a multiparameter front end of a patient monitor that measures vital sign parameters like ECG, heart rate, SpO2 and respiration.it uses biosensing front end integrated circuits like the AFE4403 and ADS1292R devices, to measure these parameters. It also uses three TMP117 sensors to accurately measure skin temperature. This design can interface with the pace detection module to detect the pace pulse. The design also uses an isolated UART connection to transfer data to a computer. The entire front end subsytem runs on a rechargeable 3.7V li ion battery.

Features

  • Monitors ECG, Heart rate, SpO2, respiration rate and skin temperature
  • Uses biosensing front end AFE4403 for SpO2 and heart rate measurement, and ADS1292R for ECG and respiration measurement.
  • Supports up to three LEDs and three photodiodes with ambient subtraction to improve signal to noise ratio for SpO2 and heart rate measurement. Single lead ECG measurement with RLD
  • Supports three 0.1 Celsius accurate sensors to measure the skin temperature
  • Interfaces to pace detection module(software configurable cardiac pacemaker detection module reference design ) to enable pacemaker detection
  • Enables data transfer over isolated UART interfaceRuns on a one cell Li Ion rechargeable battery

Typical applications

  • Medical Pulse Oximeter Applications / Optical HRM
  • Industrial Photometry Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, bifilar, 0.111 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance0.111 µH
Impedance @ 100 MHz90 Ω
Rated Current370 mA
DC Resistance0.3 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
ApplicationUSB 2.0 
Check availability