IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS9224R | Demoboard ADS9224REVM-PDK

16-bit, 3-MSPS, dual-channel, simultaneous-sampling SAR ADC with internal reference and enhanced SPI

Overview

TopologyOther Topology
IC revisionA

Description

The ADS92x4R is a pin-compatible, high-speed, dual, simultaneous-sampling, analog-to-digital converters (ADC) with an integrated reference and reference buffer. The device can operate on a single 5-V supply and supports unipolar, fully differential analog input signals with excellent DC and AC specifications. The device has excellent AC performance with analog input frequencies up to 1.5 MHz, which makes the device suitable for wide-bandwidth data acquisition (DAQ) systems.The device supports SPI-compatible serial (enhanced-SPI) and byte-wide parallel interfaces, making the device easy to pair with a diversity of microcontrollers, digital signal processors (DSPs), and field-programmable gate arrays (FPGAs). This device also supports a data averaging feature that provides an AC performance boost in noisy environments.The device comes in a space-saving, 5-mm × 5-mm, VQFN package. The ADS92x4R is specified for the extended temperature range of –40°C to +125°C.

Features

  • High resolution, high throughput:
  • ADS9224R: 16 bits, 3 MSPS, low latency: 333 ns
  • ADS9234R: 14 bits, 3.5 MSPS, low latency: 285 ns
  • Two unipolar, fully differential simultaneously sampled channels
  • Excellent DC and AC performance:
  • ADS9224R:
  • 16-bit NMC DNL, ±2-LSB max INL
  • 94-dB SNR, –109-dB THD
  • 88-dB SINAD at 1 MHz
  • ADS9234R:
  • 14-bit NMC DNL, ±1-LSB max INL
  • 85.6-dB SNR, –106-dB THD
  • 84-dB SINAD at 1 MHz
  • Feature integration:
  • Internal reference and reference buffers
  • Internal REFby2 buffer for setting common-mode
  • Data averaging
  • Enhanced-SPI interface for MCUs and FPGAs:
  • Wide read cycle to read data with MCUs
  • Clock re-timer for data transfers with digital isolators
  • DDR modes for FPGAs
  • Parallel byte mode for easy interface
  • Extended temperature range: –40°C to +125°C

Typical applications

  • Medical imaging: CT scanners, MRI scanners
  • Power-quality measurement, Digital power supply
  • Optical encoders: incremental and absolute, Optical networking: EDFA gain-control loop
  • SONAR receivers, I/Q demodulators, Impedance analyzers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit4000 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
–Check availability