IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ACS716 | Demoboard TIDM-1007

Interleaved CCM Totem Pole Bridgeless PFC ReferenceDesign Using C2000™ MCU

Overview

TopologyPower Factor Correction
IC revisionC

Description

This reference design illustrates a method to control a bidirectional interleaved continuous conduction mode (CCM) totem pole (TTPL) bridgeless power factor correction (PFC) power stage using a C2000™ microcontroller (MCU) and LMG3410R070. This power topology is capable of bidirectional power flow (PFC and grid-tied inverter) and it uses Gallium Nitride (GaN) devices, which enables higher efficiency and reduction in size of the power supply. The design supports phase shedding and adaptive dead time for efficiency improvements, input cap compensation scheme for improved power factor at light loads, and non-linear voltage loop to reduce voltage spikes under transient in PFC mode. The hardware and software available with this reference design accelerates time to market.

Features

  • Interleaved 3.3-KW Single Phase Bridgeless CCM Totem Pole PFC Stage
  • 100-kHz Pulse Width Modulation (PWM) Switching
  • Programmable Output Voltage, 380-V DC Output Nominal
  • Less Than 2% Total Harmonic Distortion (THD)
  • Greater Than 98% Peak Efficiency
  • powerSUITE™ Support for Easy Adaptation ofDesign for User Requirement
  • Software Frequency Response Analyzer (SFRA) for Quick Measurement of Open Loop Gain
  • Soft Starting of PWM for Reduced Zero Current Spike in TTPL PFC

Typical applications

  • Merchant network & server PSU
  • DC charging (pile) station / Wireless EV charging station
  • HVAC motor control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 2.2 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance2.2 µF
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
PackagingBulk 
Rated Voltage275 V (AC)
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current10 A
Inductance12 mH
DC Resistance15 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length34 mm
Width23 mm
Height34 mm
MountTHT 
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current13 A
Inductance7 mH
DC Resistance8 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length35.5 mm
Width23 mm
Height34.5 mm
MountTHT 
Check availability