IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics ST25R3916 | Demoboard ST25R3916-DISCO

High performance NFC universal device and EMVCo reader

Overview

TopologyOther Topology
IC revision2

Description

The ST25R3916/7 are high performance NFC universal devices supporting NFC initiator, NFC target, NFC reader and NFC card emulation modes when applicable.Being fully compliant with EMVCo 3.0 analog and digital, this NFC IC is optimized for POS terminal applications, and enables the fastest EMVCo 3.0 certification cycles possible, even under harsh conditions, with antenna around noisy LCD displays.Both devices include an advanced analog front end (AFE) and a highly integrated data framing system for ISO 18092 passive and active initiator, ISO 18092 passive and active target, NFC-A/B (ISO 14443A/B) reader including higher bit rates, NFC-F (FeliCa™) reader, NFC-V (ISO 15693) reader up to 53 kbps, and NFC-A / NFC-F card emulation.Special stream and transparent modes of the AFE and framing system can be used to implement other custom protocols in reader or card emulation mode.The ST25R3916/7 feature high RF output power to directly drive antennas at high efficiency.The ST25R3916/7 include additional features, making them incomparable for low power applications. They contain a low power capacitive sensor to detect the presence of a card without switching on the reader field. Additionally, the presence of a card can still be detected by performing a measurement of the amplitude or phase of the antenna signal. They also contain a low power RC oscillator and wake-up timer to automatically wake-up the ST25R3916/7 after a selected time period and check for a presence of a tag using one or more techniques of low power detection of card presence (capacitive, phase or amplitude).The ST25R3916/7 are designed to operate from a wide power supply range (from 2.4 to 5.5 V), and a wide peripheral IO voltage range (from 1.65 to 5.5 V).Due to this combination of high RF output power, low power modes, and wide supply range these devices are perfectly suited for infrastructure NFC applications.

Features

  • Operating modes
    • Reader/writer
    • Card emulation
    • Active and passive peer to peer
  • RF communication
    • EMVCo™ 3.0 analog and digital compliant
    • NFC-A / ISO14443A up to 848 kbit/s
    • NFC-B / ISO14443B up to 848 kbit/s
    • NFC-F / FeliCa™ up to 424 kbit/s
    • NFC-V / ISO15693 up to 53 kb/s
    • NFC-A / ISO14443A and NFC-F / FeliCa™ card emulation
    • Active and passive peer to peer initiator and target modes, up to 424 kbit/s
    • Low level modes to implement MIFARE Classic® compliant or other custom protocols
  • Key features
    • Dynamic power output (DPO) controls the field strength to stay within given limits
    • Active wave shaping (AWS) reduces over-and under-shoots
    • Noise suppression receiver (NSR) allows reception in noisy environment
    • Automatic antenna tuning (AAT) via variable capacitor
    • Integrated EMVCo 3.0 compliant EMD handling
    • Automatic gain control and squelch feature to maximize SNR
    • Low power capacitive and inductive card detection
    • Low power NFC active and passive target modes
    • Adjustable ASK modulation depth, from 5 to 40%
    • Integrated regulators to boost system PSRR
    • AM/PM and I/Q demodulator with baseband channel summation or automatic channel selection
    • Possibility to drive two independent single ended antennas
    • Measurement of antenna voltage amplitude and phase, RSSI, on-chip supply and regulated voltages
  • External communication interfaces
    • 512-byte FIFO
    • Serial peripheral interface (SPI) up to 10 Mbit/s
    • I2C with up to 400 kbit/s in Fast-mode, 1 Mbit/s in Fast-mode Plus, and 3.4 Mbit/s in High-speed mode
  • Electrical characteristics
    • Wide supply voltage range, from 2.4 to 5.5 V
    • Wide peripheral communication supply range, from 1.65 to 5.5 V
    • Quartz oscillator capable of operating with 27.12 MHz crystal with fast start-up

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeWinding StyleL
(µH)
IR
(mA)
VR
(V)
VT
(V (DC))
Application Samples
744232090SPEC
9 files WE-CNSW SMT Common Mode Line Filter 90 0.3 bifiliar 0.111 370 50 125 USB 2.0
742792641SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 300 450 250 MHz 2000 0.15 High Current 1500
742792042SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 3000 180 MHz 900 0.5 High Speed 200
Order Code Data­sheet Simu­lation
744232090SPEC
742792641SPEC
742792042SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeWinding StyleL
(µH)
IR
(mA)
VR
(V)
VT
(V (DC))
Application Samples