Topology | Buck Converter |
Input voltage | 5 V |
Output 1 | 1.05 V / 1 A |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438322022 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 2.2 | 1.65 | 2.8 | 252 | 60 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438322022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|