IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics SPC58EC80E | Demoboard SPC58EC-DISP

Discovery Kit for SPC58EC - C line

Overview

TopologyOther Topology
IC revision2

Description

The SPC58EC-DISP board is a help to discover the SPC58EC80E microcontroller with full access to CPUs, GPI/O's and peripherals such as ISO CAN FD, Ethernet, FlexRay, LIN, UART at budget price.The SPC58EC-DISP board is designed to address body, networking with Safety ASIL-B applications, and Security HSM (Hardware Secure Module) EVITA Medium to secure on board communication systems in connected vehicles.The discovery board includes a debugger-programmer from PLS, a JTAG connector and extension headers (4x37 pins) to connect prototyping boards or additional modules.PLS UDE software is available for free download and includes a perpetual 256 Kbyte debugging/programming license.Free ready-to-run application firmware examples are available inside SPC5Studio (www.st.com/spc5studio) to support quick evaluation and development.SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services.SPC5Studio is available for free download.An E2E Community is available on ST WEB

Features

  • SPC58EC80E5 is a 32-bit Power Architecture®e200z4d dual core, 4224 kB flash + 128 kB data flash) in eTQFP144.
  • Integrated programmer - debugger.
  • JTAG interface (Standard 7x2 male 100mil).
  • 2 ISO CAN FD port (DB9 connector).
  • 1 Ethernet port.
  • 1 FlexRay, 1 LIN (with transceiver).
  • 1 USB virtual COM Port.
  • Connectors Arduino UNO R3-compatible.
  • 3 Push buttons, 3 LEDs for user purpose.
  • 2 potentiometers for ADC quick evaluation.
  • Reset push button.
  • All GPIOs and signals accessible by a 4x37 0.1" pin grid array allowing connection of the additional boards.
  • 12MHz crystal.
  • Board Supply: 12 VDC (external power supply).
  • Board size 150 x 101 mm.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279267SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 60 110 650 MHz 2000 0.3 High Speed
Order Code Data­sheet Simu­lation
74279267SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples