IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics R5974D

Up to 2.5 A step-down switching regulator for aerospace applications

Overview

TopologyOther Topology
Switching frequency212-280 kHz
IC revision1

Description

The R5974D is a step-down monolithic power switching regulator with a minimum switch current limit of 3.1 A, so it is able to deliver up to 2.5 A DCcurrent to the load depending on the application conditions. The output voltage can be set from 1.235 V to 35 V. The high current level is alsoachieved thanks to an HSOP8 package with an exposed frame, that allows to reduce the Rth(JA) down to approximately 40 °C/W. The device usesan internal P-channel DMOS transistor (with a typical RDS(on) of 250 mΩ) as a switching element to minimize the size of the external components. An internal oscillator fixes the switching frequency at 250 kHz. The largeambient temperature range makes it ideal for aerospace and defense applications. A pulse-bypulse current limit with the internal frequencymodulation offers an effective constant current short-circuit protection.

Features

  • General features
  • 2.5 A DC output current
  • Operating input voltage from 4 V to 36 V
  • 3.3 V / (± 2%) reference voltage
  • Large ambient temperature range:40 °C to 125 °C
  • Output voltage adjustable from 1.235 V to 35 V
  • Low dropout operation: 100% duty cycle
  • 250 kHz internally fixed frequency
  • Voltage feed-forward
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • Synchronization
  • Protection against feedback disconnection
  • Thermal shutdown
  • Aerospace and defense features
  • Suitable for use in aerospace and defense applications
  • Dedicated traceability and part marking
  • Production parts approval documents available
  • Adapted extended life time andobsolescence management
  • Extended product change notification process
  • Designed and manufactured to meet subppm quality goals
  • Advanced mold and frame designs for superior resilience in harsh environments (acceleration, EMI, thermal, humidity)
  • Extended screening capability on request

Remarks:

  • For Inductor value 15uH, general values of O/P vlotage, O/P current is taken

Typical applications

  • Dedicated to aerospace applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples
74477008SPEC
8 files WE-PD SMT Power Inductor 0.75 19.5 27 5 1280 Standard
74477004SPEC
8 files WE-PD SMT Power Inductor 4.7 11 11 12 1280 Standard
74477006SPEC
8 files WE-PD SMT Power Inductor 6.1 9.5 9.5 14 1280 Standard
74477110SPEC
8 files WE-PD SMT Power Inductor 10 7.7 5.5 24 1260 Standard
744771112SPEC
8 files WE-PD SMT Power Inductor 12 7.4 4.9 26 1260 Standard
744771115SPEC
8 files WE-PD SMT Power Inductor 15 7 4.5 28 1260 Standard
744771118SPEC
8 files WE-PD SMT Power Inductor 18 6.7 4.2 30 1260 Standard
744771122SPEC
8 files WE-PD SMT Power Inductor 22 6 3.7 36 1260 Standard
744771127SPEC
8 files WE-PD SMT Power Inductor 27 5.3 3.5 45 1260 Standard
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples