Topology | Buck Converter |
Input voltage | 4-36 V |
Switching frequency | 212-280 kHz |
Output 1 | 35 V / 2 A |
Output 2 | 3.3 V |
IC revision | 1 |
switching regulator with a minimum switch currentlimit of 2.25 A so it is able to deliver up to 2 A DCcurrent to the load depending on the applicationconditions. The output voltage can be set from1.235 V to 35 V. The high current level is alsoachieved thanks to an HSOP8 package withexposed frame, that allows to reduce the Rth(JA)down to approximately 40 °C/W. The device usesan internal P-channel DMOS transistor (witha typical RDS(on) of 250 m) as switching elementto minimize the size of the external components.An internal oscillator fixes the switching frequencyat 250 kHz. The large ambient temperature rangemakes it ideal for aerospace and defenseapplications. A pulse-by-pulse current limit withthe internal frequency modulation offers aneffective constant current short-circuit protection.
General features– 2 A DC output current– Operating input voltage from 4 V to 36 V– 3.3 V / (± 2%) reference voltage– Large ambient temperature range:
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74456115 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 15 | 2.9 | 3.6 | 0.06 | 17 | SMT | ||
74456122 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 22 | 2.6 | 3.1 | 0.095 | 14 | SMT | ||
74456133 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 33 | 2.3 | 2.6 | 0.12 | 13 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|