IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L5981

1 A step-down switching regulator

Overview

TopologyBuck Converter
Input voltage3.3-18 V
Switching frequency250-1000 kHz
Output 13.3 V
IC revision7

Description

The L5981 is a step-down switching regulator with a 1.5 A (min.) current limited embedded Power MOSFET, so it is able to deliver in excess of 1 A DC current to the load depending on the application condition.The input voltage can range from 2.9 V to 18 V, while the output voltage can be set starting from 0.6 V to VIN. Having a minimum input voltage of 2.9 V, the device is suitable also for a 3.3 V bus.Requiring a minimum set of external components, the device includes an internal 250 kHz switching frequency oscillator that can be externallyadjusted up to 1 MHz.The VFQFPN8 package with an exposed pad allows reducing the RthJA down to approximately 60 °C/W.

Features

  • 1 A DC output current
  • 2.9 V to 18 V input voltage
  • Output voltage adjustable from 0.6 V
  • 250 kHz switching frequency, programmable
  • up to 1 MHz
  • Internal soft-start and inhibit
  • Low dropout operation: 100% duty cycle
  • Voltage feedforward
  • Zero load current operation
  • Overcurrent and thermal protection
  • VFQFPN8 3 mm x 3 mm packageREMARKS:-Refer page no 16Table 7. Inductors

Typical applications

  • Networking: XDSL, modems, DC-DC modules
  • Consumer: STB, DVD, DVD recorder, car
  • Computer: optical storage, hard disk drive,
  • Industrial: chargers, PLD, PLA, FPGA
  • LED driving

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 2.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current2.8 A
Saturation Current2.2 A
DC Resistance81 mΩ
Self Resonant Frequency19.5 MHz
Size7345 
VersionRobust 
Check availability