IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L5970D

Up to 1A step down switching regulator

Overview

TopologyBuck Converter
Input voltage4.4-36 V
Switching frequency212-280 kHz
Output 13.3 V
IC revision16

Description

The L5970D is a step down monolithic power switching regulator capable to deliver up to 1A at output voltages from 1.2V to 35V.

The device uses an internal P-Channel D-MOS transistor (with a typical Rdson of 250mΩ) as switching element to minimize the size of the external components.

An internal oscillator fixes the switching frequency at 250KHz.

Having a minimum input voltage of 4.4V only, it is particularly suitable for 5V bus, available in all computer related applications.

Pulse by pulse current limit with the internal frequency modulation offers an effective constant current short circuit protection.

Features

  • Up to 1A output current
  • Operating input voltage from 4.4V to 36V
  • 3.3V / (±2%) reference voltage
  • Output voltage adjustable from 1.2V to 35V
  • Low dropout operation: 100% duty cycle
  • 250KHz Internally fixed frequency
  • Voltage feedforward
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • Synchronization
  • Protection against feedback disconnection
  • Thermal shutdownremarks:-inductor selection

Typical applications

  • Networking: XDSL, modems, DC-DC modules
  • Computer: printers, audio/graphic cards,
  • Consumer: STB, DVD, TV, VCR, car radio,
  • Industrial: changers, car battery, DC-DC

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 33 µH, 2.3 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current2.3 A
Saturation Current2.6 A
DC Resistance0.12 Ω
Self Resonant Frequency13 MHz
MountSMT 
Check availability
SPECWE-PD4 SMT Power Inductor, 47 µH, 1.8 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.8 A
Saturation Current2.14 A
DC Resistance0.19 Ω
Self Resonant Frequency10 MHz
MountSMT 
Check availability