IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics HVLED815PF | Demoboard STEVAL-ILL082V1 User manual

Off-line LED driver with primary-sensing and high power factor up to 15W

Overview

TopologyOther Topology
IC revision2

Description

The STEVAL-ILL082V1 evaluation board is an offline LED driver based on the HVLED815PF, coupled with Sub-GHz connectivity based on the SPSGRF-868 low power programmable RF transceiver module. The interface between the HVLED815PF and the SPSGRF is managed by an STM32L0 ultra-low-power ARM® Cortex®-M0+ MCU. The microcontroller and connectivity module are supplied by the LED driver through an auxiliary winding.The LED driver evaluation board can operate in standalone mode in communication with the bundled STEVAL-ILL082V1_Remote controller based on SP1ML to help to reduce development and certification time.The board can also be rendered visible to cloud applications with the addition of a wireless bridge.

Features

  • LED driver features:
    • 10 W flyback converter with quasi-resonant operation
    • Primary side regulation, no optocoupler required
    • High power factor and low THD
    • Open circuit and short-circuit LED management
    • ±1% LED current regulation
    • Dimming range: 2.5% to 100%
  • Sub-GHz connectivity features:
    • Works with the bundled STEVAL-ILL082V1_remote controller based on SP1ML-868 sub-GHz module
    • Allows remote lamp powering on and off
    • Allows lamp remote dimming
    • Standby power consumption: < 0.5 W
  • RoHS compliant

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSizeCTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeFl
(mm)
Packaging Samples
750810150SPEC
5 files MID-OLSTM Offline Flyback Transformers for STMicroelectronics 85 - 265 V (AC) 35 330 13 30 915 3.9:1:0.44 1.45 4000 21.08 22 10.8 THT EFD20 -40 °C up to +125 °C Tray
885012206053SPEC
8 files WCAP-CSGP MLCCs 25 V(DC) 1.6 0.8 0.8 0603100 pF ±10% 25 -55 °C up to +125 °C 3.510 GΩ X7R Class II 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
750810150SPEC
885012206053SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSizeCTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeFl
(mm)
Packaging Samples