IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics HVLED815PF | Demoboard STEVAL-ILL082V1

Wide input and wide output voltage LED driver with high power factor and low THD based on HVLED001A

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-ILL085V1 board is a constant current LED driver with high power factor and low input current THD for wide range input voltage. It uses the HVLED001A power management IC for power quality improvement.This board includes other discrete power devices produced by STMicroelectronics, including MOSFETs (STP21N90K5), diodes (STTH3L06 and STTH1L06), transil (P6KE400), CV / CC controller (TSM101) and LDO (LM2931AD33R). The board works on 60 V to 105 V LED voltage and 700 mA constant current with ± 2% current regulation. The standby consumption is below 0.5 W.Short-circuit and open circuit LED protection is included, and board efficiency is above 90%.Smart pins are included for LED streetlight ON/OFF switching and remote dimming.The design is unique in terms of form factor and proven high thermally stability.In terms of power quality, the power factor is above 0.95 and the THD is less than 10%. It is well within the harmonic limits set by IEC61000-3-2 Class C for lighting.

Features

  • AC input voltage range: 90 V to 300 V
  • LED voltage / current: 60 V-105 V / 700 mA
  • Constant LED current: 700 mA ± 2%
  • Power factor: > 0.95
  • Input current THD: < 10%
  • Standby consumption: < 0.5 W
  • Open-circuit and short-circuit protection
  • Provision for smart features: ON / OFF / DIMMING
  • RoHS compliant

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSizeCTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeFl
(mm)
Packaging Samples
750810150SPEC
5 files MID-OLSTM Offline Flyback Transformers for STMicroelectronics 85 - 265 V (AC) 35 330 13 30 915 3.9:1:0.44 1.45 4000 21.08 22 10.8 THT EFD20 -40 °C up to +125 °C Tray
885012206053SPEC
8 files WCAP-CSGP MLCCs 25 V(DC) 1.6 0.8 0.8 0603100 pF ±10% 25 -55 °C up to +125 °C 3.510 GΩ X7R Class II 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
750810150SPEC
885012206053SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSizeCTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeFl
(mm)
Packaging Samples