IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Eval5983

1.5 A step-down switching regulator demonstration board based on the L5983

Overview

TopologyBuck Converter
Input voltage3.3-18 V
Switching frequency250-1000 kHz
Output 13.3 V / 1.5 A
IC revision1

Description

The EVAL5983 demonstration board provides the design engineer with a fully functional step-down switching regulator with an output current of up to 1.5 A. The L5983 integrates STMicroelectronics step-down switching regulator, together with all the external components required for a typicalapplication.The rated voltage of the input capacitor and the Schottky diode rectifier repetitive peak reverse voltage are both 25 V, making the board capableof covering the entire 2.9 V - 18 V input voltage range of the L5983 device.The board features an external resistor divider (R1 and R2) designed for an output voltage of 3.3 V.The output voltage can be set to a level from 0.6 V up to the rated voltage of the output capacitor(16 V). The compensation network on the demonstration board allows the use of MLCC as output filter to keep the loop stable. The inductor saturation current and forward current of the Schottky diode are within the current limit values.The switching frequency on the demonstration board is set to 500 kHz by means of the R5 resistor connected to pin Fsw.

Features

  • 1.5 A DC output current
  • 2.9 V to 18 V input voltage
  • Output voltage adjustable from 0.6 V to 16 V
  • 250 kHz switching frequency, programmableup to 1 MHz
  • Internal soft-start and inhibit
  • Low dropout operation: 100 % duty cycle
  • Zero-load current operation
  • Over-current and thermal protection
  • VFQFPN8 3 mm x 3 mm package

Typical applications

  • XDSL, modems, DC-DC modules
  • STB, DVD, DVD recorder, car audio, LCD TV and monitors
  • optical storage, hard disk drive,printers, audio/graphic cards
  • PLD, PLA, FPGA,chargers
  • LED driving

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 6.8 µH, 4.25 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current4.25 A
DC Resistance35 mΩ
Self Resonant Frequency32 MHz
Size7345 
VersionRobust 
Check availability