IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics COMET10 | Demoboard EVLKSTCOMET10-1 Power Supply

STCOMET smart meter system-on-chip development kit

Overview

TopologyOther Topology
IC revision1

Description

The EVLKSTCOMET10-1 is a development kit for the STCOMET platform, exploiting the performance capability of the full-feature STCOMET10 device. The STCOMET10 is a single device integrating a flexible power line communication (PLC) modem with a fully embedded analog front end (AFE) and a line driver, a high performance 3-channel metrology function and a Cortex ™ -M4 application core.The kit is made of three modules: the STCOMET main board, the LCD module and the power supply board based on the VIPER26H.With this development kit, it is possible to evaluate a complete single phase smart meter with PLC connectivity. The performance of the metering and application functions could be evaluated along with the PLC transmitting and receiving performance.The PLC line coupling interface is designed to allow the STCOMET device to transmit and receive on the AC mains line using any narrow-band PLC modulation (single carrier orOFDM) up to 500 kHz, mainly for automatic meter reading (AMR) applications.The default configuration of the PLC line coupling targets the G3-PLC (ITU G.9903) and PRIME (ITU G.9904) CENELEC A-band protocol standards. With a few BOM modifications,the STCOMET development kit can be adjusted to fit other narrow-band PLC protocols in CENELEC A-band or FCC band (e. g.: S-FSK IEC61334-5-1, IEEE 1901.2, G3-PLC FCC,METERS AND MORE).If necessary, a specific customer's module can be designed and placed instead of the LCD module, for a different peripherals configuration.As it can be seen from the EVLKSTCOMET10-1 picture, a special effort has been made to create the development kit compact and optimized to fit the size of a real meter.The EVLKSTCOMET10-1 is suitable for the evaluation of the complete STCOMET platform.Featuring the full set STCOMET10 chip, the EVLKSTCOMET10-1 demonstrates at the same time all the functions and performance of the STCOM chips.Please check for the EVLKSTCOMET10-1 hardware documentation, evaluation software and firmware libraries at st.com/powerline. For specific software or firmware releases, you may need to contact directly the STMicroelectronics sales office.

Features

  • Full single phase meter development kit basedon the STCOMET smart meter system-on-chip
  • Complete power line communication (PLC)reference design suitable to implement severalPLC protocols in CENELEC, ARIB and FCCbands
  • Metering in compliance with EN 50470-1,EN 50470-3, IEC 62053-2x, up to class0.2
  • Up to 3 independent measurement channelsfor mains voltage and input/output current
  • Two LEDs for active and reactive energysignaling
  • Two tamper buttons
  • ARM® 32-bit Cortex™-M4F CPU embedded inthe STCOMET device for system managementand application host controller
  • 86 available GPIOs, general purpose LEDsand buttons and LCD on strip module
  • Digital connector for 3-phase meteringextension with the EVALSTPM34
  • Relay driving circuit for unipolar and bipolarrelay based on ST L2293Q monolithic driverdevice
  • Off-line switching mode power supply based onST VIPER26H isolated flyback referencedesign (+ optional 8 - 15 V input available forlaboratory tests)
  • JTAG debug over isolated USB host interfacefor connecting to a PC (J-Link OB)
  • Dual UART over isolated USB host interfacefor connecting to a PC
  • Suitable for CENELEC EN50065 and FCC part15 compliant applications.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
RDC max.(mΩ)
Version
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 27 µH, 0.89 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance27 µH
Rated Current0.89 A
Saturation Current0.6 A
Self Resonant Frequency18 MHz
MountSMT 
DC Resistance200 mΩ
–
–
–Check availability
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance56 µH
Rated Current0.51 A
Saturation Current0.82 A
Self Resonant Frequency9.5 MHz
MountSMT 
DC Resistance920 mΩ
VersionSMT 
–
–Check availability
SPECWE-LQ SMT Inductor, 150 µH, 0.22 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance150 µH
Rated Current0.22 A
Saturation Current0.42 A
Self Resonant Frequency8 MHz
MountSMT 
DC Resistance3700 mΩ
–
Q-Factor55 
–Check availability