IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Altair05-800 | Demoboard STEVAL-IPFC01V1 3 kW interleaved PFC

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 113 V / 0.7 A
Output 24.5 V / 0.1 A
IC revision1

Description

The STEVAL-IPFC01V1 3 kW interleaved PFC kit is based on the STNRGPF01 digital controller and includes a separate power board, control board and adapter board. The STNRGPF01 is a digital configurable ASIC developed by STMicroelectronics, which can drive up to three channels in an interleaved PFC for industrial applications and is designed to meet the IEC 61000-3-2 standard for electrical equipment.The STNRGPF01 digital controller on the control board implements mixed signal (analog/digital) average current mode control in CCM at fixed frequency. The analog section ensures cycle-by-cycle current regulation, while digital control manages the non-time critical operations. You can use the eDesignSuite software available on the ST website to configure the STNRGPF01 for specific applications.Key Features 3 kW interleaved PFC kit with following boards: STEVAL-IPFC01P1 power board STEVAL-IPFC01C1 control board STEVAL-IPFC01A1 adapter board Input voltage range: 90 to 265 VAC Line frequency range: 47 to 63 Hz Maximum output power: 3 kW at 230 V Output voltage: 400 V Power factor: > 0.98 at 20% load Total Harmonic Distortion: <5% at 20% load Mixed-signal average current mode control, CCM fixed frequency operation Switching Frequency: 111 kHz Cycle-by-cycle regulation (analog current control loop) Input voltage and load feed-forwards Phase shedding Burst-mode operation Overvoltage protection Thermal protection Status indicator LEDs Inrush current limiter function Cooling function

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLSTM Offline Flyback Transformers, 85 - 265 V (AC), 13 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 113 V
Output Current 1700 mA
Output Voltage 24.5 V
Output Current 2100 mA
Auxiliary Voltage15 V
Saturation Current470 mA
Insulation Test Voltage4000 V (AC)
Switching Frequency 80
Inductance2.2 mH
Turns Ratio23.33:1.67:1:2.83 
Length17.04 mm
Width13.84 mm
Height22.55 mm
MountTHT 
SizeEE16/7/5 
Check availability