Topology | Other Topology |
Switching frequency | 210-275 kHz |
IC revision | 6 |
The A7986A is a step-down switching regulator with a 3.7 A (min.) current limited embedded Power MOSFET, so it is able to deliver up to 3 A current to the load depending on the application conditions.
The input voltage can range from 4.5 V to 38 V, while the output voltage can be set starting from 0.6 V to VIN.
Requiring a minimum set of external components, the device includes an internal 250 kHz switching frequency oscillator that can be externally adjusted up to 1 MHz.
The HSOP8 package with exposed pad allows the reduction of Rth(JA)down to 40 °C/W.
Remarks:
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744777003 | SPEC | 8 files | WE-PD SMT Power Inductor | 3.3 | 4.85 | 4.6 | 30 | 7345 | Standard | |||
744777004 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 4.9 | 4 | 40 | 7345 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples |
---|