IC manufacturers STMicroelectronics

IC manufacturers (104)

STMicroelectronics A5973AD

Up to 1.5 A step down switching regulator for automotive applications

Overview

TopologyBuck Converter
Input voltage4-36 V
IC revision9

Description

The A5973AD is a step-down monolithic power switching regulator with a minimum switch current limit of 1.8 A, so it is able to deliver up to 1.5 A DC current to the load depending on the application conditions. The output voltage can be set from 1.235 V to VIN. The high current level is also achieved thanks to an HSOP8 package with an exposed frame, that allows to reduce the Rth(JA)down to approximately 40 °C/W. The device uses an internal P-channel DMOS transistor (with a typical RDS(on)of 250 mΩ) as a switching element to minimize the size of the external components. An internal oscillator fixes the switching frequency at 500 kHz. Having a minimum input voltage of 4 V only it fits the automotive applications requiring the device operation even in cold crank conditions. A pulse-by-pulse current limit with the internal frequency modulation offers an effective constant current short-circuit protection.

Features

  • Qualified following the AEC-Q100
  • requirements (see PPAP for more details) 1.5 A DC output currentOperating input voltage from 4 V to 36 V
  • 3.3 V / (± 2%) reference voltage
  • Output voltage adjustable from 1.235 V to VIN
  • Low dropout operation: 100% duty cycle
  • 500 kHz internally fixed frequency
  • Voltage feed-forward
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • Synchronization
  • Protection against feedback disconnection
  • Thermal shutdownREMARKS:-TABLE 8 INDUCTOR

Typical applications

  • Dedicated to automotive applications

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 15 µH, 2.9 A
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current2.9 A
Saturation Current3.6 A
DC Resistance0.06 Ω
Self Resonant Frequency17 MHz
MountSMT 
Check availability
SPECWE-PD4 SMT Power Inductor, 22 µH, 2.6 A
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current2.6 A
Saturation Current3.1 A
DC Resistance0.095 Ω
Self Resonant Frequency14 MHz
MountSMT 
Check availability
SPECWE-PD4 SMT Power Inductor, 33 µH, 2.3 A
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current2.3 A
Saturation Current2.6 A
DC Resistance0.12 Ω
Self Resonant Frequency13 MHz
MountSMT 
Check availability