Topology | Buck Converter |
Input voltage | 4-36 V |
Switching frequency | 212-280 kHz |
Output 1 | 36 V / 1 A |
IC revision | 8 |
The A5970D is a step-down monolithic power switching regulator with a minimum switch current limit of 1.35 A so it is able to deliver up to 1 A DCcurrent to the load depending on the application conditions. The output voltage can be set from 1.235 V to VIN.
The device uses an internal p-channel DMOS transistor (with a typical RDS(on) of 250 m) as switching element to minimize the size of the external components.
An internal oscillator fixes the switching frequency at 250 kHz. Having a minimum input voltage of 4 V only it fits the automotive applicationsrequiring the device operation even in cold crank conditions. Pulse by pulse current limit with the internal frequency modulation offers an effectiveconstant current short-circuit protection.
Qualified following the AEC-Q100 requirements (see PPAP for more details)
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74456115 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 15 | 2.9 | 3.6 | 0.06 | 17 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|