IC manufacturers Silvertel

IC manufacturers (99)

Silvertel AG312 | Demoboard EVALAg312

Wireless Power Modules

Overview

TopologyWireless Power Transfer
Input voltage5 V
IC revisionV1.0

Description

The Ag312 is a wireless power transmitter (A5 / A11) module; designed to work with the Ag301 or any other Qi compliant wireless power receiver, typically used in wireless charging applications.

With the increased use of mobile & portable devices, the Ag301 & Ag312 wireless power modules offer a wide range of benefits: -

There are no cables to get tangled and you don’t have the problem of having different plugs or sockets for various devices. There is no risk of electrical shock, as there are no exposed metal parts. Can be used in explosive environments as there are no contacts to cause sparks. This means that there is no contact degradation due to friction, corrosion or abrasion. The units can be completely sealed for use in harsh environments, as its operation is not affected by dirt, dust, water or chemicals and can even be used underwater. Can be used in medical environment where disinfecting and sterilization is required.

Features

  • Qi Compatible (A5 / A11)
  • Low Standby Current
  • Size 33.12mm x 27.94mm x 5.1mm
  • Simple Integration

Products

Order Code Data­sheet Simu­lation Downloads Product seriesComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
QP
(W)
Samples
760308105SPEC
7 files WE-WPCC Wireless Power Transfer Transmitter Coil Qi - A5 53 x 53 x 6 mm 6.3 13 25 20 55 200
760308111SPEC
7 files WE-WPCC Wireless Power Transfer Transmitter Coil Qi - A11; MP-A11 53 x 53 x 6 mm 6.3 13 25 20 80 200
760308100111SPEC
7 files WE-WPCC Wireless Power Transfer Transmitter Coil Qi - A11; MP-A11 Ø 50 x 6 mm 6.3 6 51 24 120 100
Order Code Data­sheet Simu­lation
760308105SPEC
760308111SPEC
760308100111SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
QP
(W)
Samples