IC manufacturers Silicontent Technology

IC manufacturers (96)

Silicontent Technology SCT2432

3.8V-40V Vin, 3.5A, High Efficiency Synchronous Step-down DCDC Converter with Internal Compensation

Overview

TopologyBuck Converter
Input voltage3.8-40 V
Switching frequency300-2200 kHz
Output 13.5 A
IC revision1.2

Description

The SCT2432 is 3.5A synchronous buck converters with wide input voltage, ranging from 3.8V to 40V, which integrates an 80mΩ high-side MOSFET and a 50mΩ low-side MOSFET. The SCT2432, adopting the peak current mode control, supports the Pulse Skipping Modulation (PSM) with typical 25uA low quiescent current which assists the converter on achieving high efficiency at light load or standby condition.The SCT2432 features programmable the soft-start time together with the programmable switching frequency from 300 kHz to 2.2 MHz with an external resistor, which provides the flexibility to optimize either efficiency or external component size. The converter supports external clock synchronization with a frequency band from 300kHz to 2.2MHz. The SCT2432 allows power conversion from high input voltage to low output voltage with a minimum 100ns on-time of high-side MOSFET. The SCT2432 is an Electromagnetic Interference (EMI) friendly buck converter with implementing optimized design for EMI reduction. The SCT2432 features Frequency Spread Spectrum FSS with ±6% jittering span of the switching frequency and modulation rate 1/512 of switching frequency to reduce the conducted EMI.The SCT2432 offers cycle-by-cycle current limit and hiccup over current protection, thermal shutdown protection, output over-voltage protection and input voltage under-voltage protection. The device is available in an 8-pin thermally enhanced SOP-8 package.

Features

  • Wide Input Range: 3.8V-40V
  • Up to 3.5A Continuous Output Current
  • 0.8V ±1% Feedback Reference Voltage
  • Integrated 80mΩ High-Side and 50mΩ Low-Side Power MOSFETs
  • Pulse Skipping Mode (PSM) with 25uA Quiescent Current in Sleep Mode
  • 100ns Minimum On-time
  • Programmable Soft-start Time
  • Adjustable Frequency 300KHz to 2.2MHz
  • External Clock Synchronization
  • Frequency Spread Spectrum (FSS) Modulation for EMI Reduction
  • Precision Enable Threshold for Programmable Input Voltage Under-voltage Lock Out Protection (UVLO) Threshold and Hysteresis
  • Low Dropout Mode Operation
  • Derivable Inverting Voltage Regulator
  • Over-voltage and Over-Temperature Protection
  • Available in an ESOP-8 Package

Typical applications

  • Automotive System
  • LCD Display
  • Optical Communication and Networking System
  • Battery Pack Powered System - Cordless Power Tools, Cordless Home Appliance, Drone, Aero Modeling, GPS Tracker etc., Cigarette Lighter Adapters, Chargers, USB Type-C Power Delivery, USB Charging, Industrial and Medical Distributed Power Supplies

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325650SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 6.5 11 4.4 10 12.5 27 Superflux
Order Code Data­sheet Simu­lation
744325650SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples