Topology | Flyback Converter |
Input voltage | 48 V |
Output 1 | 5 V / 0.6 A |
Output 2 | 3.3 V / 1.4 A |
IC revision | 0.1 |
The Si34062 isolated Flyback topology evaluation board is a reference design for a power supply in a Power over Ethernet (PoE) Powered Device (PD) application.
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
742792097 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | 1500 | 1800 | 70 MHz | 1000 | 0.3 | High Current | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | |||
7490220121 | SPEC | 8 files | WE-LAN LAN Transformer | – | – | – | – | – | 4PPoE (to 600 mA) | 1000 Base-T | 1 | 4PPoE (up to 600 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
742792097 | SPEC | ||
7490220121 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
---|