IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. Si34061 | Demoboard Si34061FB5VC4-KIT

Overview

TopologyLAN / POE
Input voltage37-57 V
Output 15 V / 6 A
IC revision0.5

Description

The Si34061 5V Class 4 evaluation kit demonstrates a complete IEEE 802.3at Power over Ethernet Powered Device system using our Si34061 PoE PD device. A single Si34061 manages the PoE interface and dc-dc conversion. The isolated flyback converter outputs up to 6A at 5V for a total power of 30W while using a small EPD13 size transformer. The Sifos IEEE compliance report, EMI test report, schematics, and layout, found in the User's Guide, jump start new designs.

Features

  • Included devices:-Si34061-A-GM
  • 30W, isolated flyback converter-5V, 6A output-Up to 89% efficiency-Small, EPD13 size transformer
  • 48V aux power supply input
  • Second RJ45 jack to pass through Ethernet data
  • Fully 802.3at compliant
  • EN 55032 class B conducted and radiated EMI compliant

Typical applications

  • Powered Device system

More information

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 10/100/1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 600 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability