IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG1P133F256GM48 | Demoboard BRD4150C

EFR32MG1 BRD4150C 2.4 GHz 13 dBm 868-915 MHz 14 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA01

Description

BRD4150C is a plug-in board for the Wireless Starter Kit Mainboard. It is a complete referencedesign for the EFR32MG1 Wireless SoC, with a 13 dBm matching network and aPCB antenna for the 2.4 GHz band, and an SMA connector and a wide-band matchingnetwork for operation in either the 868 MHz or the 915 MHz band.

Features

EFR32MG1 Mighty Gecko Wireless SoCwith 256 kB Flash, and 32 kB RAM(EFR32MG1P133F256GM48)

  • Dual band integrated radio transceiver
  • 13 dBm output power (2.4 GHz)
  • 14 dBm output power (868-915 MHz)
  • Inverted-F PCB antenna (2.4 GHz)
  • SMA antenna connector (868-915 MHz)
  • 8 Mbit low-power serial flash for over-theairupgrades.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples