IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG13P733F512GM48 | Demoboard BRD4158A

EFR32MG13 BRD4158A 2400/915 MHz 19 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA1

Description

The BRD4158A Mighty Gecko Radio Board enables developers to develop Zigbee®,Thread, Bluetooth® low energy and proprietary wireless applications. The board containsa dual band Mighty Gecko Wireless System on Chip and it is optimized for operatingat 19 dBm output power. For the 2.4 GHz band with the on-board printed antennaand UFL connector radiated and conducted testing is supported. For the 915 MHz bandthe on-board SMA connector enables conducted testing and attachment of externalwhip antenna for radiated tests.

Features

  • EFR32MG13 Mighty Gecko Wireless SoCwith 512 kB Flash and 64 kB RAM(EFR32MG13P733F512GM48).
  • Inverted-F PCB antenna (2.4 GHz band)
  • SMA connector (915 MHz band)
  • 8 Mbit low-power serial flash for over-theairupgrades.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples