IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG12P332F1024GL125 | Demoboard BRD4162A

EFR32MG12 BRD4162A 2.4 GHz 10 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA02

Description

The BRD4162A Mighty Gecko Radio Board plugs into the Wireless Starter Kit Mainboardprovided with the Mighty Gecko Starter Kit to get access to display, buttons andadditional features from Expansion Boards. With the supporting Simplicity Studio suiteof tools, developers can take advantage of graphical wireless application development;mesh networking debug and packet trace; and visual energy profiling and optimization.The board also serves as an RF reference design for applications targeting 2.4 GHzwireless operation with 10 dBm output power.

Features

  • Wireless SoC:EFR32MG12P332F1024GL125
  • CPU core: ARM Cortex®-M4 with FPU
  • Flash memory: 1024 kB
  • RAM: 256 kB
  • Operation frequency: 2.4 GHz
  • Transmit power: 10 dBm
  • Integrated PCB antenna, UFL connector(optional).
  • Touch Slider
  • Crystals for LFXO and HFXO: 32.768 kHzand 38.4 MHz.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples