IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFM8UB3 | Demoboard BRD5002A

Multi-purpose Line of 8-bit Microcontrollers with USB Feature

Overview

TopologyOther Topology
IC revisionA01

Description

The EFM8UB3, part of the Universal Bee family of MCUs, is a multi-purpose line of 8-bit microcontrollers with USB feature set in small packages.

Features

  • Pipelined 8-bit C8051 core with 48 MHz maximum operating frequency
  • Up to 17 multifunction I/O pins
  • Low Energy USB with full- and low-speed support saves up to 90% of the USB energy
  • USB charger detect circuit (USB-BCS 1.2 compliant)
  • One 12-bit ADC and two analog comparators with internal voltage DAC as reference input
  • Six 16-bit timers
  • UART and SMBus master/slave
  • Priority crossbar for flexible pin mapping

Typical applications

  • USB I/O controls, Docking stations/USB hubs, Dongles, USB Type-C converters, USB Type-C billboard/alternate mode
  • Consumer electronics

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(mA)
RDC
(Ω)
Type Samples
782422221SPEC
8 files WE-CBA SMT EMI Suppression Ferrite Bead 220 330 400 0.3 Wide Band
Order Code Data­sheet Simu­lation
782422221SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(mA)
RDC
(Ω)
Type Samples