IC manufacturers Silergy Corporation

IC manufacturers (108)

Silergy Corporation MAX71637 (ZEUS)

Smart Metering SoCs

Overview

TopologyOther Topology
Input voltage2.7-3.6 V

Description

The MAX71617 is a low-power, single-phase energy measurement system-on-chip (SoC), and the MAX71637 is a low-power polyphase energy measurement SoC. Based on an ARM Cortex®-M3 core, the devices can run modern operating systems that monitor and report energy usage and implement communications stacks. In addition to the main administrative core, the devices include a MAXQ30 CPU core to perform metering functions and a discrete compute engine for the DSP related tasks necessary for accurate energy monitoring and measurement, last cycle analysis, and FFT functions to compute the frequency spectra of the selected channel.

Features

  • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance

◦ Watt-Hour Accuracy of 0.1% at Up to 5,000:1 Dynamic Range

◦ Sample Frequency Configurable; ΣΔ Sample Rate Configurable Up to 9.83MHz

◦ Flexible Analog Input Configuration Support Current Transformers, Shunts, or Rogowski Coils

◦ 2.7V to 3.6V Operating Voltage

◦ Single 32.768kHz Crystal Provides All Operating Clocks

  • ARM Core M3 Application Processor Enables Rapid System Development

◦ 1MB Flash

◦64KB Code RAM

◦ 64KB System RAM

◦ Six UART Channels

◦ Seven Timer Channels

◦ I2C Master/Slave Peripheral

◦ Three SPI Peripherals

◦Smart Card Interface

  • MAXQ30 Features

◦ 64KB Program RAM

◦ 8KB Data RAM

◦ 16KB Page RAM

◦ Four Meter Pulse Outputs (Configurable)

◦ Two I2C Master/Slave Peripherals

◦ SPI Master/Slave Peripheral

◦ 50-Segment, 6-Common LCD Interface

  • Security Features Reduce or Eliminate Common Security Threats

◦ Built-In Cryptographic Modules Ensure Communications Are Kept Secure

◦ Tamper Detect Inputs Ensure Attempts to Breach the Case Are Recorded and Reported

◦ Two Independent Cores Ensures Compliance with All Current and Future Security Requirements

  • Analog Front-End

◦ Seven (MAX71637) or Four (MAX71617) 24-Bit ΣΔ A/D Converters

◦ Three (MAX71637) or Two (MAX71617) Voltage Inputs

◦ Four (MAX71637) or Three (MAX71617) Differential Current Inputs

Typical applications

  • •MID/WELMEC-Compliant Meters
  • •Smart and Secure Polyphase Energy Meters
  • •Smart and Secure Single-phase Energy Meters

Parts approved by Silergy Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750110133
SPECTransformer
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability