IC manufacturers Silergy Corporation

IC manufacturers (103)

Silergy Corporation 71M6543FT

71M6543FT/71M6543HT/ 71M6543GT/71M6543GHT Energy Meter ICs

Overview

TopologyFlyback Converter
Input voltage3-3.6 V
Switching frequency5000 kHz
IC revision6

Description

The 71M6543FT/71M6543HT/71M6543GT/71M6543GHT (71M654xT) are 4th-generation three-phase metering systems-on-chips (SoCs) with a 5MHz, 8051-compatible MPU core, low-power RTC with digital temperature compensation, flash memory, and LCD driver. Our Single Converter Technology® with a 22-bit delta-sigma ADC, seven analog inputs, digital temperature compensation, precision voltage reference, and a 32-bit computation engine (CE) support a wide range of metering applications with very few external components.The 71M654xT devices support optional interfaces to the Maxim Integrated 71M6x03 series of isolated sensors offering BOM cost reduction, immunity to magnetic tamper, and enhanced reliability. Other features include anSPI interface, advanced power management, ultra-low- power operation in active and battery modes, 5KB shared RAM, and 64KB/128KB flash memory that can be programmed in the field with code and/or data during meteroperation and the ability to drive up to six LCD segments per SEG driver pin. High processing and sampling rates combined with differential inputs offer a powerful platform for residential meters.A complete array of code development tools, demonstration code, and reference designs enable rapid development and certification of meters that meet all ANSI and IEC electricity metering standards worldwide.The 71M654xT family operates over the industrial temperature range and comes in a 100-pin lead(Pb)-free LQFP package.

Features

  • SoC Integration and Unique Isolation Technique
  • Reduces BOM Cost Without Sacrificing Performance
    • 0.1% Typical Accuracy Over 2000:1 Current
  • Range
    • Exceeds IEC 62053/ANSI C12.20 Standards
    • Four-Quadrant Metering
    • 46-64Hz Line Frequency Range with the Same
  • Calibration
    • Phase Compensation (±10º)
    • Independent 32-Bit Compute Engine
    • 64KB Flash, 5KB RAM (71M6543FT/71M6543HT)
    • 128KB Flash, 5KB RAM (71M6543GT/71M6543GHT)
    • Built-In Flash Security
    • SPI Interface with Flash Program Capability
    • Up to Four Pulse Outputs with Pulse Count
    • 8-Bit MPU (80515), Up to 5 MIPS
    • Full-Speed MPU Clock in Brownout Mode
    • LCD Driver Allows Up to 6 Commons/Up to
  • 56 Pins
    • Up to 51 Multifunction DIO Pins
    • Hardware Watchdog Timer (WDT)
    • Two UARTs for IR and AMR
    • IR LED Driver with Modulation
    • I2C/MICROWIRE® EEPROM Interface
  • ● Innovative Isolation Technology (Requires
  • Companion 71M6xxx Sensor, also from Maxim
  • Integrated) Eliminates Current Transformers
    • Four Current Sensor Inputs with Selectable
  • Differential Mode
    • Selectable Gain of 1 or 8 for One Current Input to
  • Support Neutral Current Shunt
    • High-Speed Wh/VARh Pulse Outputs with
  • Programmable Width
  • ● Digital Temperature Compensation Improves System
  • Performance
    • Metrology Compensation
    • Accurate RTC for TOU Functions with Automatic
  • Temperature Compensation for Crystal in All
  • Power Modes
  • ● Power Management Extends Battery Life During
  • Power Outages
    • Three Battery-Backup Modes:
  • Brownout Mode (BRN)
  • LCD Mode (LCD)
  • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
    • 1μA in Sleep Mode

Typical applications

  • Three-Phase Residential, Commercial, and Industrial

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750110133
Transformer
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer