IC manufacturers Silergy Corporation

IC manufacturers (108)

Silergy Corporation 71M6542GT

71M6541DT/71M6541FT/71M6541GT/71M6542FT/71M6542GT

Overview

TopologyFlyback Converter
Input voltage3-3.6 V
Switching frequency5000 kHz
IC revision5

Description

The 71M6541DT/71M6541FT/71M6541GT/71M6542FT/ 71M6542GT (71M654xT) are 4th-generation singlephase metering systems-on-chips (SoCs) with a 5MHz, 8051-compatible MPU core, low-power RTC with digital temperature compensation, flash memory, and LCD driver. Our Single Converter Technology® with a 22-bit deltasigma ADC, three or four analog inputs, digital temperature compensation, precision voltage reference, and a 32-bitcomputation engine (CE) support a wide range of metering applications with very few external components.The 71M654xT devices support optional interfaces to the Maxim Integrated 71M6x01 series of isolated sensors offering BOM cost reduction, immunity to magnetic tamper, and enhanced reliability. Other features include anSPI interface, advanced power management, ultra-lowpower peration in active and battery modes, 3KB/5KB shared RAM, and 32KB/64KB/128KB flash memory that can be programmed in the field with code and/or dataduring meter operation and the ability to drive up to six LCD segments per SEG driver pin. High processing and sampling rates combined with differential inputs offer a powerful platform for residential meters.A complete array of code development tools, demonstration code, and reference designs enable rapid development and certification of meters that meet all ANSI and IEC electricity metering standards worldwide.The 71M654xT family operates over the industrial temperaturerange and comes in 64-pin (71M6541DT/FT/GT) and 100-pin (71M6542FT/GT) lead(Pb)-free LQFP packages.

Features

  • ● SoC Integration and Unique Isolation Technique
  • Reduces BOM Cost Without Sacrificing Performance
    • 0.1% Typical Accuracy Over 2000:1 Current
  • Range
    • Exceeds IEC 62053/ANSI C12.20 Standards
    • Four-Quadrant Metering
    • 46-64Hz Line Frequency Range with the Same
  • Calibration
    • Phase Compensation (±10º)
    • Independent 32-Bit Compute Engine
    • 32KB Flash, 3KB RAM (71M6541DT)
    • 64KB Flash, 5KB RAM (71M6541FT/71M6542FT)
    • 128KB Flash, 5KB RAM (71M6541GT/71M6542GT)
    • Built-In Flash Security
    • Up to Four Pulse Outputs with Pulse Count
    • 8-Bit MPU (80515), Up to 5 MIPS
    • Full-Speed MPU Clock in Brownout Mode
    • LCD Driver Allows Up to 6 Commons/Up to
  • 56 Pins
    • Up to 51 Multifunction DIO Pins
    • Hardware Watchdog Timer (WDT)
    • Two UARTs for IR and AMR
    • IR LED Driver with Modulation
  • ● Innovative Isolation Technology (Requires
  • Companion 71M6xxx Sensor, also from Maxim
  • Integrated) Eliminates Current Transformers
    • Two Current Sensor Inputs with Selectable
  • Differential Mode
    • Selectable Gain of 1 or 8 for One Current Input to
  • Support Shunts
    • High-Speed Wh/VARh Pulse Outputs with
  • Programmable Width
  • ● Digital Temperature Compensation Improves System
  • Performance
    • Metrology Compensation
    • Accurate RTC for TOU Functions with Automatic
  • Temperature Compensation for Crystal in All
  • Power Modes
  • ● Power Management Extends Battery Life During
  • Power Outages
    • Three Battery-Backup Modes:
  • Brownout Mode (BRN)
  • LCD Mode (LCD)
  • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
    • 1μA in Sleep Mode

Typical applications

  • Single-Phase Residential, Commercial, and Industrial Energy Meters

Parts approved by Silergy Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750110133
SPECTransformer
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability