Topology | Boost Converter |
Input voltage | 2.7-4.2 V |
Switching frequency | 1000-1350 kHz |
Output 1 | 5 V / 0 A |
IC revision | B |
The SGM66099 is a synchronous step-up converter with 0.65μA ultra low quiescent current. It is designed for products powered by alkaline battery, NiMH rechargeable battery, Li-Mn battery or rechargeable Li-Ion battery, for which high efficiency under light load condition is critical to achieve long battery life operation. The SGM66099 step-up converter only consumes 0.65μA quiescent current under light load condition and can achieve up to 75% efficiency at 10μA load with fixed output voltage version. It can also support up to 300mA output current from 3.3V to 5V conversion, and achieve up to 93% efficiency at 200mA load. The SGM66099 also offers both down mode and pass-through operation for different applications. In down mode, the output voltage can still be regulated at target value even when input voltage is higher than output voltage. In pass-through mode, the output voltage follows input voltage. The SGM66099 exits down mode and enters into pass-through mode when VIN > VOUT + 0.3V. The SGM66099 supports true shutdown function when it is disabled, which disconnects the load from the input supply to reduce the current consumption. The SGM66099 offers both adjustable output voltage version and fixed output voltage versions. It is available in Green WLCSP-1.22×0.83-6B and TDFN-2×2-6AL packages.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74404024010 | SPEC | 8 files | WE-LQS SMT Power Inductor | 1 | 2.3 | 2.5 | 36 | 159 | |||
74404024022 | SPEC | 8 files | WE-LQS SMT Power Inductor | 2.2 | 1.65 | 1.9 | 80 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74404024010 | SPEC | ||
74404024022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|