IC manufacturers Semtech

IC manufacturers (96)

Semtech TS30041

High Efficiency 1A/2A Current-Mode Synchronous Buck Converter, 1MHz

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 15 V / 1 A
IC revision2.2

Description

The TS30041 (1A) and TS30042 (2A) are DC/DC synchronous switching regulators with fully integrated power switches, internal compensation, and full fault protection. The switching frequency of 1MHz enables the use of small ! lter components resulting in minimal board space and reduced BOM costs. The TS30041/42 utilizes current mode feedback in normal regulation PWM mode. When the regulator is placed in standby (EN is low), the device draws less than 10uA quiescent current. The TS30041/42 integrates a wide range of protection circuitry including input supply under-voltage lockout, output voltage soft start, current limit, and thermal shutdown. The TS30041/42 includes supervisory reporting through the PG (Power Good) open drain output to interface other components in the system.

Features

  • Fixed output voltage choices: 1.5V, 1.8V, 2.5V, 3.3V, and 5V with +/- 2% output tolerance
  • Adjustable version output voltage range: 0.9V to (VCC - 1V) with +/- 1.5% reference
  • Wide input voltage range: 4.5V to 40V (42V Abs Max)
  • 1MHz +/- 10% ! xed switching frequency
  • Continuous output current: 1A (TS30041), 2A (TS30042)
  • High e" ciency up to 95%
  • Current mode PWM control with PFM mode for improved light load e" ciency
  • Voltage supervisor for VOUT reported at the Power Good (PG) pin
  • Input supply under voltage lockout
  • Soft start for controlled startup with no overshoot
  • Full protection for over-current, over-temperature, and VOUT over-voltage
  • SYNC function on EN/SYNC pin to control switching frequency
  • Less than 10uA in standby mode
  • Low external component count

Typical applications

  • Industrial power supplies/ Set-top box, DVD, LCD, LED supply
  • On-card switching regulators

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Samples
885012205033SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)22 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012208019SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)22 µF ±10% 10 1206 -55 °C up to +125 °C 100.005 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel
744774047SPEC
8 files WE-PD2 SMT Power Inductor 5848 -40 °C up to +125 °C 5.2 5.8 4.5 4.7 3 5.5 0.071 33
Order Code Data­sheet Simu­lation
885012205033SPEC
885012208019SPEC
744774047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Samples