IC manufacturers Semtech

IC manufacturers (103)

Semtech SC704

500mA Low Vin, Very Low Ron Load Switch

Overview

TopologyOther Topology
Input voltage1.1-3.6 V
Output 10.5 A
IC revision2.0

Description

The SC704/SC705 is a low input voltage, low Ron load switch, designed for use in battery powered applications. Integrated circuitry controls the switch to minimize resistance over a wide range of conditions.

Features

Input Voltage Range – 1.1V to 3.6V500mA Continuous Output CurrentUltra-Low Ron – 90mΩAutomatic Output Discharge CircuitFast Turn-on Option With No Output Discharge Circuit – SC704Extended Soft Start Option With Automatic Output Discharge Circuit – SC705Low Shutdown Quiescent CurrentHardened ESD Protection 5kVPackage: CSP – 0.76mm × 0.76mm, 0.4mm Pitch

Typical applications

  • Battery powered equipment
  • Other portable Device
  • GPS devices
  • Tablet PCs
  • Smart Phones

Products

Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Samples
WR-PHD Pin Header, 10, Straight
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins10 
TypeStraight 
MountTHT 
Length20 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C