Topology | Buck Converter |
Input voltage | 10-16 V |
Output 1 | 5 V / 2 A |
IC revision | 2.0 |
This application note is intended to assist designers in the transition from Semtech’s SC4524C and SC4524D step-downswitching regulators to the SC4524E and SC4524F devices. The SC4524E and SC4524F regulators have identical footprintas the “C” and “D” versions so existing customers will not need to make any PCB changes. No external component changeis necessary to ensure that the SC4524E and SC4524F perform identically to the SC4524C and SC4524D.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
7447789006 | SPEC | 8 files | WE-PD SMT Power Inductor | 6.8 | 3.75 | 44 | 7332 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447789006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|