IC manufacturers Semtech

IC manufacturers (103)

Semtech SC4503

1.3MHz Step-Up Switching Regulator with 1.4A Switch

Overview

TopologyOther Topology
IC revision1.0

Description

SC4503EVBThe SC4503 is a 1.3MHz current-mode step-up switchingregulator with an integrated 1.4A power transistor.Its high switching frequency allows the use of tiny surface-mount external passive components. The SC4503features a combined shutdown and soft-start pin. Theoptional soft-start function eliminates high input currentand output overshoot during start-up. The internal compensationnetwork accommodates a wide range of voltageconversion ratios. The internal switch is rated at 34Vmaking the device suitable for high voltage applicationssuch as Boost and SEPIC.The SC4503 is available in low-profi le 5-lead TSOT-23 and8-lead 2X2mm MLPD-W packages. The SC4503’s lowshutdown current (< 1μA), high frequency operation andsmall size make it suitable for portable applications

Features

Remarks- BOM is added with Main pdf

Low Saturation Voltage Switch: 260mV at 1.4A???? 1.3MHz Constant Switching Frequency???? Peak Current-mode Control???? Internal Compensation???? Programmable Soft-Start???? Input Voltage Range From 2.5V to 20V???? Output Voltage up to 27V???? Uses Small Inductors and Ceramic Capacitors???? Low Shutdown Current (< 1μA)???? Low Profi le 5-Lead TSOT-23 and 8-Lead 2X2mmMLPD-W packages???? Fully WEEE and RohS compliant

Typical applications

  • Medical Equipment
  • Local DC-DC Converters
  • White LED Drivers
  • Portable Devices
  • XDSL Power Supplies
  • Digital Cameras
  • TFT Bias Supplies

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
Samples
WE-PD2 SMT Power Inductor, 4.7 µH, 1.82 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.82 A
Performance Rated Current2.6 A
Saturation Current2.46 A
Saturation Current @ 10%2.9 A
Saturation Current @ 30%3.3 A
DC Resistance0.11 Ω
Self Resonant Frequency50 MHz