IC manufacturers Semtech

IC manufacturers (108)

Semtech SC2620

Not Recommended For New Designs, Consult Factory

Overview

TopologyBuck Converter
Input voltage5 V
Output 13.3 V / 2 A
Output 212 V / 2 A

Description

The SC2620 is a constant frequency dual current-mode switching regulator with integrated 2.3A, 30V switches. Its switching frequency can be programmed up to 1.4MHz per channel. Due to the SC2620’s high frequency operation, small inductors and ceramic capacitors can be used, resulting in very compact power supplies. The two channels of the SC2620 operate at 180° out of phase for reduced input voltage ripples.

Features

  • Wide Input Voltage Range 2.8V to 30V
  • Up to 1.4MHz/Channel Programmable Switching Frequency
  • Current-mode Control
  • Out of Phase Switching Reduces Ripple
  • Cycle-by-cycle Current-limiting
  • Independent Shutdown/soft-start Pins

Independent Hiccup Overload Protection

  • Channel 1 Power Good Indicator
  • Two 2.3A Integrated Switches
  • Thermal Shutdown
  • Thermally Enhanced SO-16 Lead Free Package
  • Fully WEEE and RoHS Compliant

Typical applications

  • Point of Load Applications
  • DSP Power Supplies
  • CPE Equipment
  • Set-top Boxes
  • XDSL and Cable Modems

Parts approved by Semtech

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1.8 µH, 2.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Rated Current2.6 A
Saturation Current3 A
Self Resonant Frequency100 MHz
MountSMT 
–Check availability