IC manufacturers Semtech

IC manufacturers (96)

Semtech RClamp0561Z

RailClamp® 1-Line, 120fF ESD Protection for High-Speed Lines

Overview

TopologyOther Topology
IC revision1.0

Description

Project: USB-to-SMA.Semtech Part: RClamp0561Z, RClamp0531T, RClamp0562T,Application: USB to SMA (GPG Department (optical Department))Replace : DX07S024JJ3R1300

Features

Remarks- BOM is added with Main pdf

High ESD withstand voltageŒŒ IEC 61000-4-2 (ESD) 15kV (air), 12kV (contact)

  • Ultra-Low capacitance: 0.12pF Typical
  • Very small PCB area
  • Protects one high-speed data line
  • Working voltage: 5.5V
  • Low reverse leakage current: 50nA max at VR=5.5V
  • Low Insertion Loss: 0.15dB (Typical) at 5GHz
  • Large operating bandwidth: 17.5GHz
  • Solid-state silicon-avalanche technology

Typical applications

  • USB Type-C
  • HDMI 1.4 and HDMI 2.0
  • 10GbE
  • USB 3.0 and USB 3.1
  • Thunderbolt
  • MIPI / MDDI
  • DVI

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (DC))
Packaging Samples
632723300011SPEC
6 files WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 THR 20 Tape and Reel
Order Code Data­sheet
632723300011SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (DC))
Packaging Samples