IC manufacturers Semtech

IC manufacturers (103)

Semtech RClamp0531T

Ultra-Low Capacitance 1-Line ESD protection

Overview

TopologyOther Topology
IC revision1.0

Description

Project: USB-to-SMA.Semtech Part: RClamp0561Z, RClamp0531T, RClamp0562T,Application: USB to SMA (GPG Department (optical Department))

Features

Transient protection for data lines toIEC 61000-4-2 (ESD) ±20kV (air), ±12kV (contact)IEC 61000-4-4 (EFT) 40A (tp = 5/50ns)Cable Discharge Event (CDE)Ultra-small package (1.0 x 0.6 x 0.4mm)Protects one I/O lineLow capacitance: 0.8pFLow clamping voltageLow operating voltage: 5.0VSolid-state silicon-avalanche technology

Typical applications

  • USB Ports
  • Serial ATA
  • FM Antenna
  • PCI Express
  • MDDI Ports
  • Cellular Handsets & Accessories
  • Digital Visual Interface (DVI)

Products

Order Code
Data­sheet
Downloads
Status
Product series
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
Samples
WR-USB Type C Connectors, USB 3.1, Type C
Status Activei| Production is active. Expected lifetime: >10 years.
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel