Topology | Wireless Power Transfer |
Input voltage | 5 V |
Output 1 | 3.3 V |
IC revision | 003 |
BD57020MWV is an integrated IC for the wireless powertransmitter. This device is composed of inverters for thecoil drive, controller for the communication of the Qicompliant and demodulating circuit, GPIO, TCXO buffer,and I2C interface.BD57020MWV works as a controller in the wirelesspower transmitter based on the Qi compliant by using itwith a general-purpose microcomputer.BD57020MWV is applied to Qi ver.1.2 (Low Power andMedium Power).
Order Code | Datasheet | Simulation | Downloads | Product series | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Compliance | Size | L (µH) | IR (mA) | RDC max. (mΩ) | fres (MHz) | Q (%) | Pins | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447669115 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 8 files | WE-GFH High Frequency SMT Inductor | SMT | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4.5 | 3.2 | – | – | 4532 | 15 | 800 | 700 | 24 | 25 | – | – | 3.2 | – | – | – | ||
694108105102 | – | 6 files | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs | SMT | 5 | 24 | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | – | Right Angled | Tape and Reel | |||
760308110 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Transmitter Coil | THT | 6 | – | – | – | – | – | – | – | – | 53.3 | 53.3 | – | Qi - A10; MP-A1/A7 | 53 x 53 x 6 mm | 24 | 6000 | 100 | 5 | 180 | 2 | – | 6 | – | – | – | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | THT | – | 250 | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | 3000 | – | – | – | 2 | Single | – | Pin Header | Straight | Bag | ||
61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | THT | – | 250 | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | 3000 | – | – | – | 4 | Single | – | Pin Header | Straight | Bag | ||
885012006002 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | 10 pF | ±5% | 10 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | 600 | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206010 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | 2.2 nF | ±10% | 10 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206014 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | 10 nF | ±10% | 10 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | 1 µF | ±10% | 10 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206027 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | 2.2 µF | ±10% | 10 | -55 °C up to +125 °C | 10 | 0.05 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206065 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | 10 nF | ±10% | 25 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | 100 nF | ±10% | 25 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206093 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | 47 nF | ±10% | 50 | -55 °C up to +125 °C | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | 100 nF | ±10% | 50 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0603 | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447669115 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
694108105102 | – | – | |
760308110 | SPEC | ||
61300211121 | SPEC | – | |
61300411121 | SPEC | – | |
885012006002 | SPEC | ||
885012206010 | SPEC | ||
885012206014 | SPEC | ||
885012206026 | SPEC | ||
885012206027 | SPEC | ||
885012206065 | SPEC | ||
885012206071 | SPEC | ||
885012206093 | SPEC | ||
885012206095 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Compliance | Size | L (µH) | IR (mA) | RDC max. (mΩ) | fres (MHz) | Q (%) | Pins | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|