IC manufacturers Nisshinbo Micro Device Inc.

IC manufacturers (96)

Nisshinbo Micro Device Inc. RP115L

Low Voltage 500mA/1A Voltage Regulator (LDO Regulator)

Overview

TopologyOther Topology
Input voltage1.4-5.25 V
Output 13.4 V / 1 A

Description

The RP115x is a positive voltage regulators featuring 500 mA/ 1.0 A that provide high ripple rejection, low dropout voltage, high output voltage accuracy, and low supply current. Internally, the RP115x consists of a voltage reference unit, an error amplifier, a resistor-net for output voltage setting, a current limit circuit, a thermal shutdown circuit, and a reverse current protection circuit. The RP115x uses CMOS process for achieving low supply current, low On Resistance for low dropout voltage (Typ. 0.195 V (DFN1216-8, IOUT = 1.0 A, VSET = 1.2 V)) and CE function for long battery life. The RP115x is available in the DFN1216-8 package for space saving and the SOT-89-5 (Output current: 1.0 A fixed) package for higher power applications. The RP115L (DFN1216-8 package) can choose the output current limit between 1.0 A or 500 mA by alternating the LCON pin between “High” or “Low”. The RP115H (SOT-89-5 package) can output only 1.0 A since it does not include the LCON pin. This is a high-reliability semiconductor device for industrial application (-Y) that has passed both the screening at high temperature and the reliability test with extended hours.

Features

  • Input Voltage Range (Maximum Rating): 1.4 V to 5.25 V (6.0 V)
  • Operating Temperature: −40°C to 105°C
  • Supply Current: Typ. 110 μA
  • Standby Current: Typ. 0.5 μA
  • Dropout Voltage: Typ. 0.195 V (RP115L: IOUT = 1.0 A, VSET = 1.2 V) Typ. 0.235 V (RP115H: IOUT = 1.0 A, VSET = 1.2 V)
  • Ripple Rejection: Typ. 80 dB (f = 1 kHz, VSET ≤ 1.8 V)Typ. 75 dB (f = 1 kHz, VSET > 1.8 V)
  • Output Voltage Accuracy: 1.0% (VSET ≥ 1.75 V)
  • Output Voltage Temperature Coefficient: Typ. 30 ppm/°C (VSET ≥ 1.75 V)Typ. ±100 ppm/°C (VSET < 1.75 V)
  • Line Regulation: Typ. 0.02%/V
  • Settable Output Voltage: 1.0 V/ 1.2 V/ 1.5 V/ 1.75V/ 1.8 V/ 2.5 V/ 2.8 V/ 3.0 V/ 3.3 V/ 3.4 V
  • Built-in Short Current Limit Circuit: Typ. 60 mA (RP115L: LCON = "Low")
  • Built-in Peak Current Limit
  • Built-in Thermal Shutdown Circuit: Thermal Shutdown Temperature: 165°C
  • Built-in Constant Slope Circuit for Start-up
  • Built-in Inrush Current Suppression Circuit: Typ. 300 mA (RP115L: LCON = "Low")
  • Reverse Current Protection
  • Recommended Ceramic Capacitors: 1.0 μF or more
  • Output Noise: 17 x VSET μVrms (BW = 10 Hz to 100 kHz, VSET < 1.75 V)
  • Package: DFN1216-8, SOT-89-5

Typical applications

  • FA Equipment, Smart meters / Surveillance Cameras and Vending Machines that are used under high-temperature conditions / Motors and Lightings that are accompanied by self-heating

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012106022SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF ±20% 25 0603 -55 °C up to +85 °C 100.5 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012106022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples